Please select which search criteria to apply.

Type
= Directly operated solenoid valves
Ports / Connections
= M5
Seals
= NBR
Material (body)
= PBT technopolymer
Valve Group
= 3/2 NO
Flow  Nl/min
Construction
= poppet type



Code Type Ports / Connections Valve Group Flow (Flow) Construction
P000-405-P5B Directly operated solenoid valves M5 3/2 NO 25 poppet type
P000-403-P5B Directly operated solenoid valves M5 3/2 NO 35 poppet type
P000-605-P5B Directly operated solenoid valves M5 3/2 NO 25 poppet type
P000-603-P5B Directly operated solenoid valves M5 3/2 NO 35 poppet type
P000-405-P53 Directly operated solenoid valves M5 3/2 NO 25 poppet type
P000-403-P53 Directly operated solenoid valves M5 3/2 NO 35 poppet type
P000-605-P53 Directly operated solenoid valves M5 3/2 NO 25 poppet type
P000-603-P53 Directly operated solenoid valves M5 3/2 NO 35 poppet type
P000-405-P5C Directly operated solenoid valves M5 3/2 NO 25 poppet type
P000-403-P5C Directly operated solenoid valves M5 3/2 NO 35 poppet type
<< Previous | 1 | 2 | 3 | Next >>
Results: 24

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)