Please select which search criteria to apply.

Type
= Directly operated solenoid valves
Nominal diameter  mm
Electrical connection 
Seal materials 



Code Type Nominal diameter (Length (mm)) Electrical connection Seal materials
PDVC0122-A73GN-M004AC017 Directly operated solenoid valves 0,8 DIN 43650 connector (C Form), pitch 9.4 mm FKM
PDVC0122-A74GN-M004AC017 Directly operated solenoid valves 0,8 DIN 43650 connector (C Form), pitch 9.4 mm EPDM
PDVC0122-B33GN-M004AC017 Directly operated solenoid valves 1,2 DIN 43650 connector (C Form), pitch 9.4 mm FKM
PDVC0122-B34GN-M004AC017 Directly operated solenoid valves 1,2 DIN 43650 connector (C Form), pitch 9.4 mm EPDM
PDVC0122-B73GN-M004AC017 Directly operated solenoid valves 1,6 DIN 43650 connector (C Form), pitch 9.4 mm FKM
PDVC0122-B74GN-M004AC017 Directly operated solenoid valves 1,6 DIN 43650 connector (C Form), pitch 9.4 mm EPDM
PDVC0122-C13GN-M004AC017 Directly operated solenoid valves 2 DIN 43650 connector (C Form), pitch 9.4 mm FKM
PDVC0122-C14GN-M004AC017 Directly operated solenoid valves 2 DIN 43650 connector (C Form), pitch 9.4 mm EPDM
PDVC0122-A73GN-M004AC020 Directly operated solenoid valves 0,8 DIN 43650 connector (C Form), pitch 9.4 mm FKM
PDVC0122-A74GN-M004AC020 Directly operated solenoid valves 0,8 DIN 43650 connector (C Form), pitch 9.4 mm EPDM
<< Previous | 1 | 2 | 3 | 4 | 5 | Next >>
Results: 48

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)