Please select which search criteria to apply.

Type
= Directly operated solenoid valves
Ports / Connections 
Seals
= NBR
Material (body)
= nickel-plated brass
Valve Group 
Flow  Nl/min
Construction
= poppet type



Code Type Ports / Connections Valve Group Flow (Flow) Construction
A321-0C2-* Directly operated solenoid valves M5 2/2 NC 50 poppet type
A321-1C2-* Directly operated solenoid valves G1/8 3/2 NC 57 poppet type
A321-1D2-* Directly operated solenoid valves G1/8 2/2 NC 97 poppet type
A321-1E2-* Directly operated solenoid valves G1/8 2/2 NC 132 poppet type
A322-0C2-* Directly operated solenoid valves M5 2/2 NO 68 poppet type
A322-1C2-* Directly operated solenoid valves G1/8 2/2 NO 82 poppet type
A331-0C2-* Directly operated solenoid valves M5 3/2 NC 52 poppet type
A331-1C2-* Directly operated solenoid valves G1/8 3/2 NC 57 poppet type
A332-0C2-* Directly operated solenoid valves M5 3/2 NO 53 poppet type
A332-1C2-* Directly operated solenoid valves G1/8 3/2 NO 65 poppet type
<< Previous | 1 | 2 | Next >>
Results: 12

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)