Please select which search criteria to apply.

Type
= Directly operated solenoid valves
Ports / Connections
= G1/8
Seals
= NBR
Material (body) 
Valve Group 
Flow  Nl/min
Construction
= poppet type



Code Type Ports / Connections Valve Group Flow (Flow) Construction
AA31-0C2-* Directly operated solenoid valves G1/8 3/2 NC 53 poppet type
AA31-CC2-* Directly operated solenoid valves G1/8 3/2 NC 55 poppet type
AA31-0C3-* Directly operated solenoid valves G1/8 3/2 NC 53 poppet type
AA33-0C2-* Directly operated solenoid valves G1/8 3/2 NO in line 53 poppet type
AA33-CC2-* Directly operated solenoid valves G1/8 3/2 NO in line 55 poppet type
AA33-0C3-* Directly operated solenoid valves G1/8 3/2 NO in line 53 poppet type
AA31-CC3-* Directly operated solenoid valves G1/8 3/2 NC 55 poppet type
AA33-CC3-* Directly operated solenoid valves G1/8 3/2 NO in line 65 poppet type

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)