Please select which search criteria to apply.

Type
= Directly operated solenoid valves
Operation
= direct
Construction
= poppet type
Valve Group 
Material (body)
= PBT technopolymer, zinc-plated steel, brass
Flow
= 5 Nl/min
Nominal diameter
= 0,5 mm
Seals
= FKM



Code Type Operation Construction Valve Group Flow (Flow) Nominal diameter (Length (mm))
K8000-303-K21 Directly operated solenoid valves direct poppet type 3/2 NC 5 0,5
K8000-403-K21 Directly operated solenoid valves direct poppet type 3/2 NO 5 0,5
K8000-503-K21 Directly operated solenoid valves direct poppet type 2/2 NC 5 0,5
K8000-303-K22 Directly operated solenoid valves direct poppet type 3/2 NC 5 0,5
K8000-403-K22 Directly operated solenoid valves direct poppet type 3/2 NO 5 0,5
K8000-503-K22 Directly operated solenoid valves direct poppet type 2/2 NC 5 0,5
K8000-303-K23 Directly operated solenoid valves direct poppet type 3/2 NC 5 0,5
K8000-403-K23 Directly operated solenoid valves direct poppet type 3/2 NO 5 0,5
K8000-503-K23 Directly operated solenoid valves direct poppet type 2/2 NC 5 0,5

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)