Please select which search criteria to apply.

Type
= Directly operated solenoid valves
Ports / Connections
= M5
Seals
= NBR
Material (body)
= PBT technopolymer
Valve Group
= 3/2 NO
Flow
= 10 Nl/min
Construction
= poppet type



Code Type Ports / Connections Valve Group Flow (Flow) Construction
K000-403-K11 Directly operated solenoid valves M5 3/2 NO 10 poppet type
K000-603-K21 Directly operated solenoid valves M5 3/2 NO 10 poppet type
K000-403-K31 Directly operated solenoid valves M5 3/2 NO 10 poppet type
K000-403-K12 Directly operated solenoid valves M5 3/2 NO 10 poppet type
K000-603-K22 Directly operated solenoid valves M5 3/2 NO 10 poppet type
K000-403-K32 Directly operated solenoid valves M5 3/2 NO 10 poppet type
K000-403-K13 Directly operated solenoid valves M5 3/2 NO 10 poppet type
K000-603-K23 Directly operated solenoid valves M5 3/2 NO 10 poppet type
K000-403-K33 Directly operated solenoid valves M5 3/2 NO 10 poppet type
K000-603-K11 Directly operated solenoid valves M5 3/2 NO 10 poppet type
<< Previous | 1 | 2 | Next >>
Results: 18

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)