Please select which search criteria to apply.

Type
= Directly operated solenoid valves
Ports / Connections
= M5
Seals
= NBR
Material (body)
= PBT technopolymer
Valve Group
= 3/2 NC
Flow
= 10 Nl/min
Construction
= poppet type



Code Type Ports / Connections Valve Group Flow (Flow) Construction
K000-303-KB1 Directly operated solenoid valves M5 3/2 NC 10 poppet type
K000-303-KC1 Directly operated solenoid valves M5 3/2 NC 10 poppet type
K000-503-KD1 Directly operated solenoid valves M5 3/2 NC 10 poppet type
K000-303-KB2 Directly operated solenoid valves M5 3/2 NC 10 poppet type
K000-303-KC2 Directly operated solenoid valves M5 3/2 NC 10 poppet type
K000-503-KD2 Directly operated solenoid valves M5 3/2 NC 10 poppet type
K000-303-KB3 Directly operated solenoid valves M5 3/2 NC 10 poppet type
K000-303-KC3 Directly operated solenoid valves M5 3/2 NC 10 poppet type
K000-503-KD3 Directly operated solenoid valves M5 3/2 NC 10 poppet type
K000-503-KB1 Directly operated solenoid valves M5 3/2 NC 10 poppet type
<< Previous | 1 | 2 | Next >>
Results: 18

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)