Please select which search criteria to apply.

Type
= Solenoid valves
Ports / Connections
= G1/4
Seals
= NBR
Material (body)
= Aluminium
Valve Group 
Construction
= spool type



Code Type Ports / Connections Valve Group
334D-015-02 Solenoid valves G1/4 2x3/2 NC
344D-015-02 Solenoid valves G1/4 2x3/2 NO
334D-E15-02 Solenoid valves G1/4 2x3/2 NC
344D-E15-02 Solenoid valves G1/4 2x3/2 NO
394D-015-02 Solenoid valves G1/4 1x3/2 NC + 1x3/2 NO
394D-E15-02 Solenoid valves G1/4 1x3/2 NC + 1x3/2 NO

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)