Please select which search criteria to apply.

Type
= Solenoid valves
Ports / Connections
= G1/4
Seals
= NBR
Material (body)
= Aluminium
Valve Group 
Construction
= spool type



Code Type Ports / Connections Valve Group
364-011-02 Solenoid valves G1/4 5/3 CC
364-E11-02 Solenoid valves G1/4 5/3 CC
374-011-02 Solenoid valves G1/4 5/3 CO
374-E11-02 Solenoid valves G1/4 5/3 CO
384-011-02 Solenoid valves G1/4 5/3 CP
384-E11-02 Solenoid valves G1/4 5/3 CP

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)