Please select which search criteria to apply.

Type
= Solenoid valves
Ports / Connections
= G1/8
Seals
= NBR
Material (body)
= Aluminium
Valve Group 
Construction
= spool type



Code Type Ports / Connections Valve Group
338-015-02 Solenoid valves G1/8 3/2 NC
338L-015-02 Solenoid valves G1/8 3/2 NC
348-015-02 Solenoid valves G1/8 3/2 NO
348L-015-02 Solenoid valves G1/8 3/2 NO

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)