Please select which search criteria to apply.

Type
= Solenoid valves
Ports / Connections
= G1/8
Seals
= NBR
Material (body)
= Aluminium
Valve Group 
Construction
= spool type



Code Type Ports / Connections Valve Group
338D-015-02 Solenoid valves G1/8 2x3/2 NC
348D-015-02 Solenoid valves G1/8 2x3/2 NO
338D-E15-02 Solenoid valves G1/8 2x3/2 NC
348D-E15-02 Solenoid valves G1/8 2x3/2 NO
398D-015-02 Solenoid valves G1/8 1x3/2 NC + 1x3/2 NO
398D-E15-02 Solenoid valves G1/8 1x3/2 NC + 1x3/2 NO

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)