Please select which search criteria to apply.

Type
= Solenoid valves
Ports / Connections 
Seals
= NBR
Material (body)
= Aluminium
Valve Group
= 5/2
Flow  Nl/min
Construction
= spool type



Code Type Ports / Connections Valve Group Flow (Flow)
951-000-P15-23 Solenoid valves G1/4 5/2 900
952-000-P15-23 Solenoid valves G3/8 5/2 1610
953-000-P15-23 Solenoid valves G1/2 5/2 4350
951-000-P16-23 Solenoid valves G1/4 5/2 900
952-000-P16-23 Solenoid valves G3/8 5/2 1610
953-000-P16-23 Solenoid valves G1/2 5/2 4350

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)