Please select which search criteria to apply.

Type
= Solenoid valves
Ports / Connections 
Seals
= NBR
Material (body)
= Aluminium
Valve Group 
Construction
= spool type



Code Type Ports / Connections Valve Group
761-000-P11-15-W20 Solenoid valves G1/4 5/3 CC
762-000-P11-15-W20 Solenoid valves G1/8 5/3 CC
771-000-P11-15-W20 Solenoid valves G1/4 5/3 CO
772-000-P11-15-W20 Solenoid valves G1/8 5/3 CO
781-000-P11-15-W20 Solenoid valves G1/4 5/3 CP
782-000-P11-15-W20 Solenoid valves G1/8 5/3 CP

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)