Please select which search criteria to apply.

Type
= Solenoid valves
Ports / Connections
= G1/8
Seals
= NBR - PU
Material (body)
= Aluminium
Valve Group
= 5/3
Flow
= 280 Nl/min
Construction
= spool type



Code Type Ports / Connections Valve Group Flow (Flow)
E620-11-10-K11 Solenoid valves G1/8 5/3 280
E720-11-10-K11 Solenoid valves G1/8 5/3 280
E820-11-10-K11 Solenoid valves G1/8 5/3 280
E620-11-10-K12 Solenoid valves G1/8 5/3 280
E720-11-10-K12 Solenoid valves G1/8 5/3 280
E820-11-10-K12 Solenoid valves G1/8 5/3 280
E620-11-10-K13 Solenoid valves G1/8 5/3 280
E720-11-10-K13 Solenoid valves G1/8 5/3 280
E820-11-10-K13 Solenoid valves G1/8 5/3 280

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)