Please select which search criteria to apply.

Type
= Solenoid valves
Ports / Connections
= M5
Seals
= NBR - PU
Material (body)
= Aluminium
Valve Group
= 5/2
Flow
= 200 Nl/min
Construction
= spool type



Code Type Ports / Connections Valve Group Flow (Flow)
E621-11-10-K11 Solenoid valves M5 5/2 200
E721-11-10-K11 Solenoid valves M5 5/2 200
E821-11-10-K11 Solenoid valves M5 5/2 200
E621-11-10-K12 Solenoid valves M5 5/2 200
E721-11-10-K12 Solenoid valves M5 5/2 200
E821-11-10-K12 Solenoid valves M5 5/2 200
E621-11-10-K13 Solenoid valves M5 5/2 200
E721-11-10-K13 Solenoid valves M5 5/2 200
E821-11-10-K13 Solenoid valves M5 5/2 200

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)