View mode
Parametric search
2D/3D CAD PORTAL

Blanking plate for manifolds - valves with outlets on the body Blanking plate for manifolds - valves with outlets on the body
Blanking plate for manifolds - base mounted valves Blanking plate for manifolds - base mounted valves
Mounting brackets for DIN rail Mounting brackets for DIN rail
Connector Mod. 125-... DIN 43650 pitch 9.4 mm Connector Mod. 125-... DIN 43650 pitch 9.4 mm
Connector Mod. 125-... DIN 43650 pitch 9.4 mm with cable Connector Mod. 125-... DIN 43650 pitch 9.4 mm with cable
Connector Mod. 126-... DIN 43650 pitch 8 mm Connector Mod. 126-... DIN 43650 pitch 8 mm
In-line connectors with cable In-line connectors with cable
In-line connectors with bridge rectifier In-line connectors with bridge rectifier

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)







Guided search