Please select which search criteria to apply.

Type
= Solenoid valves
Ports / Connections
= G1/8
Seals
= NBR - PU
Material (body)
= Aluminium
Valve Group 
Flow
= 550 Nl/min
Construction
= spool type



Code Type Ports / Connections Valve Group Flow (Flow)
EN631-11-PN3 Solenoid valves G1/8 5/3 CC 550
EN731-11-PN3 Solenoid valves G1/8 5/3 CO 550
EN831-11-PN3 Solenoid valves G1/8 5/3 CP 550
EN631-11-PN4 Solenoid valves G1/8 5/3 CC 550
EN731-11-PN4 Solenoid valves G1/8 5/3 CO 550
EN831-11-PN4 Solenoid valves G1/8 5/3 CP 550
EN631-11-PN6 Solenoid valves G1/8 5/3 CC 550
EN731-11-PN6 Solenoid valves G1/8 5/3 CO 550
EN831-11-PN6 Solenoid valves G1/8 5/3 CP 550
EN631-11-PN7 Solenoid valves G1/8 5/3 CC 550
<< Previous | 1 | 2 | Next >>
Results: 12

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)