Please select which search criteria to apply.

Type
= Solenoid valves
Ports / Connections
= G1/4 (1-2-4) - G1/8 (3-5)
Seals
= NBR - PU
Material (body)
= Aluminium
Valve Group 
Flow
= 920 Nl/min
Construction
= spool type



Code Type Ports / Connections Valve Group Flow (Flow)
EN651-E11-PN3 Solenoid valves G1/4 (1-2-4) - G1/8 (3-5) 5/3 CC 920
EN751-E11-PN3 Solenoid valves G1/4 (1-2-4) - G1/8 (3-5) 5/3 CO 920
EN851-E11-PN3 Solenoid valves G1/4 (1-2-4) - G1/8 (3-5) 5/3 CP 920
EN651-E11-PN4 Solenoid valves G1/4 (1-2-4) - G1/8 (3-5) 5/3 CC 920
EN751-E11-PN4 Solenoid valves G1/4 (1-2-4) - G1/8 (3-5) 5/3 CO 920
EN851-E11-PN4 Solenoid valves G1/4 (1-2-4) - G1/8 (3-5) 5/3 CP 920
EN651-E11-PN6 Solenoid valves G1/4 (1-2-4) - G1/8 (3-5) 5/3 CC 920
EN751-E11-PN6 Solenoid valves G1/4 (1-2-4) - G1/8 (3-5) 5/3 CO 920
EN851-E11-PN6 Solenoid valves G1/4 (1-2-4) - G1/8 (3-5) 5/3 CP 920
EN651-E11-PN7 Solenoid valves G1/4 (1-2-4) - G1/8 (3-5) 5/3 CC 920
<< Previous | 1 | 2 | Next >>
Results: 12

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)