EN551-11-W54

EN551-11-W54
Electro-pneum. valve, bistable, solenoid P, W - size 19


Receive 2D/3D by mail
Download
3D Preview
Preview
Catalogue's PDF
Catalogue
Accessories
Accessories


Versione ingrandita


Versione ingrandita

Code properties

Mod.Ports 1-2-4Ports 3-5AOperating pressure (bar)Flow (Nl/min)
EN551-11-W54G1/4G1/882 ÷ 10920

Series general data

Constructionspool-type
Valve functions5/2 - 5/3 CC - 5/3 CO - 5/3 CP
Materialsbody, spool, bases = AL end-covers = tecnnopolymer joints = NBR PU
PortsG1/8 - G1/4
Temperature0°C min. + 50° C max
Fluidfiltered air without lubricant. If lubricated air is used, it is recommended to use ISOVG32 oil and to never interrupt lubrication.
Voltagesee coding
Voltage tolerance± 10%
Power consumption2W, 1W
Class of insulationclass F
Protection classIP65 with connector DIN 40050


Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)