Please select which search criteria to apply.

Type
= Solenoid valves
Ports / Connections
= G1/4 (1-2-4) - G1/8 (3-5)
Seals
= NBR - PU
Material (body)
= Aluminium
Valve Group
= 5/2
Flow
= 920 Nl/min
Construction
= spool type



Code Type Ports / Connections Valve Group Flow (Flow)
EN551-11-P13 Solenoid valves G1/4 (1-2-4) - G1/8 (3-5) 5/2 920
EN551-11-P54 Solenoid valves G1/4 (1-2-4) - G1/8 (3-5) 5/2 920
EN551-11-P56 Solenoid valves G1/4 (1-2-4) - G1/8 (3-5) 5/2 920
EN551-11-W53 Solenoid valves G1/4 (1-2-4) - G1/8 (3-5) 5/2 920
EN551-11-W54 Solenoid valves G1/4 (1-2-4) - G1/8 (3-5) 5/2 920

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)