Please select which search criteria to apply.

Type
= Pneumatic valves
Ports / Connections
= G1/4 (1-2-4) - G1/8 (3-5)
Seals
= NBR - PU
Material (body)
= Aluminium
Valve Group 
Flow
= 920 Nl/min
Construction
= spool type



Code Type Ports / Connections Valve Group Flow (Flow)
EN651-33 Pneumatic valves G1/4 (1-2-4) - G1/8 (3-5) 5/3 CC 920
EN751-33 Pneumatic valves G1/4 (1-2-4) - G1/8 (3-5) 5/3 CO 920
EN851-33 Pneumatic valves G1/4 (1-2-4) - G1/8 (3-5) 5/3 CP 920

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)