Please select which search criteria to apply.

Type
= Manual valves
Ports / Connections 
Seals
= NBR
Material (body)
= Aluminium
Valve Group
= 3/2 NC
Flow  Nl/min
Construction
= slide



Code Type Ports / Connections Valve Group Flow (Flow)
VMS-105-M5 Manual valves M5 3/2 NC 98,5
VMS-118-1/8 Manual valves G1/8 3/2 NC 680
VMS-114-1/4 Manual valves G1/4 3/2 NC 1250
VMS-138-3/8 Manual valves G3/8 3/2 NC 2100
VMS-112-1/2 Manual valves G1/2 3/2 NC 3800
VMS-134-3/4 Manual valves G3/4 3/2 NC 5680

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)