Please select which search criteria to apply.

Ports / Connections 
Seals
= NBR
Construction
= poppet type
Material (body)
= Aluminium
Valve Group 
Type
= Mechanical valves
Flow
= 100 Nl/min



Code Type Ports / Connections Seals Construction Material (body) Valve Group Flow (Flow)
234-955 Mechanical valves cartridge Ø4 NBR poppet type Aluminium 3/2 NC 100
235-955 Mechanical valves M5 NBR poppet type Aluminium 3/2 NC 100
244-955 Mechanical valves cartridge Ø4 NBR poppet type Aluminium 3/2 NO 100
245-955 Mechanical valves M5 NBR poppet type Aluminium 3/2 NO 100

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)