View mode
Parametric search
2D/3D CAD PORTAL

Series SCU, MCU, SVU, MVU, 
SCO, MCO flow control valves Series SCU, MCU, SVU, MVU,
SCO, MCO flow control valves

Unidirectional and bidirectional banjo flow control regulators
Ports: M5, G1/8, G1/4, G3/8, G1/2
Series PSCU, PMCU, PSVU, PMVU, PSCO, PMCO flow control valves Series PSCU, PMCU, PSVU, PMVU, PSCO, PMCO flow control valves
Unidirectional and bidirectional flow regulators with banjo in brass (M5) or in technopolymer (G1/8, G1/4, G3/8)
Ports: M5, G1/8, G1/4, G3/8
Series TMCU, TMVU, TMCO
flow control valves Series TMCU, TMVU, TMCO
flow control valves

Unidirectional and bidirectional banjo flow controllers with nominal diameter 2 - 3,8 - 5,8 - 8 mm
Ports: G1/8, G1/4, G3/8, G1/2
Series GSCU, GMCU, GSVU, GMVU,
GSCO, GMCO flow control valves Series GSCU, GMCU, GSVU, GMVU,
GSCO, GMCO flow control valves

Unidirectional and bidirectional banjo flow controllers with nominal diameter 1,5 - 3,5 - 5 mm
Ports: M5, G1/8 and G1/4
Series RFU and RFO
flow control valves Series RFU and RFO
flow control valves

Unidirectional and bidirectional
Ports: M5, G1/8, G1/4, G3/8 and G1/2
Nominal diameters: 1,5 mm (M5), 2 and 3 mm (G1/8),
4 and 6 mm (G1/4), 7 mm (G3/8 and G1/2)
Series 28
flow control valves Series 28
flow control valves

Bidirectional
Ports: G1/8, G1/4, G3/8, G1/2

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)