Please select which search criteria to apply.

Type
= Flow control valves
Ports / Connections 
Seals
= NBR
Material (body)
= brass
Flow
= Nl/min
Construction
= needle type



Code Type Ports / Connections Construction
GMCO 913-M5-3 Flow control valves M5 needle type
GMCO 914-M5-4 Flow control valves M5 needle type
GMCO 903-1/8-6 Flow control valves G1/8 needle type
GMCO 904-1/8-8 Flow control valves G1/8 needle type
GMCO 905-1/4-8 Flow control valves G1/4 needle type
GMCO 906-1/4-10 Flow control valves G1/4 needle type

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)







Guided search