Please select which search criteria to apply.

Type
= Flow control valves
Ports / Connections 
Seals
= NBR
Material (body)
= Aluminium
Flow
= Nl/min
Construction
= needle type



Code Type Ports / Connections Construction
RFO 352-M5 Flow control valves M5 needle type
RFO 382-1/8 Flow control valves G1/8 needle type
RFO 383-1/8 Flow control valves G1/8 needle type
RFO 344-1/4 Flow control valves G1/4 needle type
RFO 346-1/4 Flow control valves G1/4 needle type
RFO 367-3/8 Flow control valves G3/8 needle type
RFO 377-1/2 Flow control valves G1/2 needle type

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)







Guided search