Please select which search criteria to apply.

Type
= Flow control valves
Ports / Connections 
Seals
= NBR
Material (body) 
Flow
= Nl/min
Construction
= needle type



Code Type Ports / Connections Seals Material (body) Flow (Flow) Construction
PSCU 602-M5-4 Flow control valves M5 NBR Stainless steel needle type
PSCU 602-M5-6 Flow control valves M5 NBR Stainless steel needle type
PSCU 604-1/8-4 Flow control valves G1/8 needle type
PSCU 604-1/8-6 Flow control valves G1/8 needle type
PSCU 604-1/8-8 Flow control valves G1/8 needle type
PSCU 606-1/4-6 Flow control valves G1/4 needle type
PSCU 606-1/4-8 Flow control valves G1/4 needle type
PSCU 606-1/4-10 Flow control valves G1/4 needle type
PSCU 608-3/8-10 Flow control valves G3/8 needle type
PSCU 608-3/8-12 Flow control valves G3/8 needle type

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)