Series CGSN
180° angular grippers
Magnetic
Sizes: ø 16, 20, 25, 32 mm
Series CGPT
self-centering parallel grippers
with T-guide
Single and double acting, magnetic, self-centering
Bores: ø 16, 20, 25, 32, 40 mm
Series CGPS
self-centering parallel grippers
with double ball bearing guide
Single and double acting, magnetic, self-centering
Bores: Ø 10, 16, 20, 25, 32 mm
Series CGLN
wide opening parallel grippers
Bores: ø 10, 16, 20, 25, 32 mm
Series CGZT
three-jaw grippers with T-guide
Single and double acting, magnetic, self-centering
Sizes: 40, 50, 64, 80, 100, 125, 160 mm
Series CGCN
self-centering three-jaw grippers
with T-guide
Double acting, magnetic
Sizes: 50, 64, 80, 100, 125 mm
Series RPGA sprue grippers
Size 20mm
Angular, not self-centering, single-acting, Normally Open
Models available: Flat Finger, Curved Finger, Short Finger,
Flat Finger with sensor slot, Curved Finger with sensor slot
Series RPGB sprue grippers
Size 8, 12mm
Angular, not self-centering, single-acting, Normally Open
Models: Flat Finger, Short Finger, Flat Finger with sensor