Please select which search criteria to apply.

Type
= Manifold pressure regulators
Ports / Connections
= G1/2
Operating pressure
  bar
  bar
Function 
Pressure gauge 



Code Type Ports / Connections Operating pressure (Pressure) Function Pressure gauge
MX2-1/2-M000 Manifold pressure regulators G1/2 0,5 ÷ 10 self-relieving No
MX2-1/2-M004 Manifold pressure regulators G1/2 0,5 ÷ 10 self-relieving Yes
MX2-1/2-M010 Manifold pressure regulators G1/2 0,5 ÷ 10 non relieving No
MX2-1/2-M014 Manifold pressure regulators G1/2 0,5 ÷ 10 non relieving Yes
MX2-1/2-M400 Manifold pressure regulators G1/2 0 ÷ 4 self-relieving No
MX2-1/2-M402 Manifold pressure regulators G1/2 0 ÷ 4 self-relieving Yes
MX2-1/2-M410 Manifold pressure regulators G1/2 0 ÷ 4 non relieving No
MX2-1/2-M412 Manifold pressure regulators G1/2 0 ÷ 4 non relieving Yes
MX2-1/2-M700 Manifold pressure regulators G1/2 0,5 ÷ 7 self-relieving No
MX2-1/2-M703 Manifold pressure regulators G1/2 0,5 ÷ 7 self-relieving Yes
<< Previous | 1 | 2 | Next >>
Results: 12

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)







Guided search