Series VTCF flat suction pads (round)
Universal suction pads in NBR or Silicone.
Diameters from 3.5 to 95 mm with thread size M3, M5, G1/8, G1/4, both male and female.
Series VTOF flat suction pads (oval)
Flat suction pads in NBR or Silicone which, thanks to their oval shape, can be used to handle narrow and long workpieces. Diameters from 7x3,5 to 60x20 mm with thread size M3, M5, G1/8, G1/4, both male and female.
Series VTCL bellows suction pads (round) - 1,5 folds
Series VTCL bellows suction pads available in NBR or Silicone which allow an optimal damping when placed on the workpiece. Diameters from 11 to 53 mm with thread size M5, G1/8, G1/4, both male and female.
Series VTCN bellows suction pads (round) - 2,5 folds
Series VTCN bellows suction pads, available in NBR or Silicone, are suitable to handle uneven workpiece surfaces or workpiece major height differences. Diameters from 5 to 52 mm with thread size M5, G1/8, G1/4, both male and female.