Please select which search criteria to apply.

Type
= Filter-regulators
Ports / Connections 
Filtering element  μm
Condensate drain 
Function 



Code Type Ports / Connections Filtering element (Length (μm)) Condensate drain Function
MC104-D00 Filter-regulators G1/4 25 semiautomatic-manual drain self-relieving
MC238-D00 Filter-regulators G3/8 25 semiautomatic-manual drain self-relieving
MC202-D00 Filter-regulators G1/2 25 semiautomatic-manual drain self-relieving
MC104-D00-2 Filter-regulators G1/4 25 semiautomatic-manual drain self-relieving
MC238-D00-4 Filter-regulators G3/8 25 semiautomatic-manual drain self-relieving
MC202-D00-4 Filter-regulators G1/2 25 semiautomatic-manual drain self-relieving
MC104-D00-4 Filter-regulators G1/4 25 semiautomatic-manual drain self-relieving
MC238-D01 Filter-regulators G3/8 25 semiautomatic-manual drain non relieving
MC202-D01 Filter-regulators G1/2 25 semiautomatic-manual drain non relieving
MC104-D00-7 Filter-regulators G1/4 25 semiautomatic-manual drain self-relieving
<< Previous | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | Next >>
Results: 80

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)







Guided search