Please select which search criteria to apply.

Type
= Coalescing filters with visual blockage indicator
Ports / Connections 
Condensate drain 
Filtering element  μm



Code Type Ports / Connections Condensate drain Filtering element (Length (μm))
MD1-FC001 Coalescing filters with visual blockage indicator without cartridges semiautomatic-manual drain 0,01
MD1-FC001-1/8 Coalescing filters with visual blockage indicator G1/8 semiautomatic-manual drain 0,01
MD1-FC001-1/4 Coalescing filters with visual blockage indicator G1/4 semiautomatic-manual drain 0,01
MD1-FC001-3/8 Coalescing filters with visual blockage indicator G3/8 semiautomatic-manual drain 0,01
MD1-FC001-6 Coalescing filters with visual blockage indicator tube Ø 6mm semiautomatic-manual drain 0,01
MD1-FC001-8 Coalescing filters with visual blockage indicator tube Ø 8 mm semiautomatic-manual drain 0,01
MD1-FC001-10 Coalescing filters with visual blockage indicator tube Ø 10 mm semiautomatic-manual drain 0,01
MD1-FC051 Coalescing filters with visual blockage indicator without cartridges automatic drain, protected depressurisation 0,01
MD1-FC001-1/8-1/8 Coalescing filters with visual blockage indicator G1/8 semiautomatic-manual drain 0,01
MD1-FC001-1/4-1/8 Coalescing filters with visual blockage indicator G1/4 semiautomatic-manual drain 0,01
<< Previous | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 | 24 | 25 | 26 | Next >>
Results: 258

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)







Guided search