Please select which search criteria to apply.

Type
= Lockable isolation valves
Construction
= lockable manual control
Ports / Connections 



Code Type Construction Ports / Connections
MD1-V01 Lockable isolation valves lockable manual control without cartridges
MD1-V01-1/8 Lockable isolation valves lockable manual control G1/8
MD1-V01-1/4 Lockable isolation valves lockable manual control G1/4
MD1-V01-3/8 Lockable isolation valves lockable manual control G3/8
MD1-V01-6 Lockable isolation valves lockable manual control tube Ø 6mm
MD1-V01-8 Lockable isolation valves lockable manual control tube Ø 8 mm
MD1-V01-10 Lockable isolation valves lockable manual control tube Ø 10 mm
MD1-V01-1/8-1/8 Lockable isolation valves lockable manual control G1/8
MD1-V01-1/4-1/8 Lockable isolation valves lockable manual control G1/4
MD1-V01-3/8-1/8 Lockable isolation valves lockable manual control G3/8
<< Previous | 1 | 2 | 3 | 4 | 5 | Next >>
Results: 43

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)







Guided search