Please select which search criteria to apply.

Type
= Lockable isolation valves
Construction
= electro-pneumatic control
Ports / Connections 
Type of manual override 



Code Type Construction Ports / Connections Type of manual override
MD1-V16 Lockable isolation valves electro-pneumatic control without cartridges Push & Turn
MD1-V16-1/8 Lockable isolation valves electro-pneumatic control G1/8 Push & Turn
MD1-V16-1/4 Lockable isolation valves electro-pneumatic control G1/4 Push & Turn
MD1-V16-3/8 Lockable isolation valves electro-pneumatic control G3/8 Push & Turn
MD1-V16-6 Lockable isolation valves electro-pneumatic control tube Ø 6mm Push & Turn
MD1-V16-8 Lockable isolation valves electro-pneumatic control tube Ø 8 mm Push & Turn
MD1-V16-10 Lockable isolation valves electro-pneumatic control tube Ø 10 mm Push & Turn
MD1-V16IL Lockable isolation valves electro-pneumatic control without cartridges bistable, lever type
MD1-V16IL-1/8 Lockable isolation valves electro-pneumatic control G1/8 bistable, lever type
MD1-V16IL-1/4 Lockable isolation valves electro-pneumatic control G1/4 bistable, lever type
<< Previous | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 | 16 | 17 | 18 | Next >>
Results: 172

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)