Series NPF
flexible suction pad mountings
The vulcanisation provides flexibility in all directions.
Thread G1/4
Series NPM and NPR (non rotating)
spring plungers
These spring plungers are used in situations where significant height differences of the workpiece have to be compensated for.
Thread size M3, M5, G1/8, G1/4, plunger stroke length from 5 to 75 mm.
Series VNV
check valves
These check valves are mainly used on vacuum gripper systems containing multiple suction pads in order to shut off individual suction pads which are not covered.
Thread size M5, G1/8, G1/4, G3/8, G1/2.