Please select which search criteria to apply.

Type
= Filter-regulators
Ports / Connections 
Filtering element  μm
Condensate drain 
Operating pressure
  bar
  bar
Function 



Code Type Ports / Connections Filtering element (Length (μm)) Condensate drain Operating pressure (Pressure) Function
N108-D00 Filter-regulators G1/8 25 semiautomatic-manual drain 0,5 ÷ 10 self-relieving
N104-D00 Filter-regulators G1/4 25 semiautomatic-manual drain 0,5 ÷ 10 self-relieving
N208-D00 Filter-regulators G1/8 25 semiautomatic-manual drain 0,5 ÷ 10 self-relieving
N204-D00 Filter-regulators G1/4 25 semiautomatic-manual drain 0,5 ÷ 10 self-relieving
N108-D00-2 Filter-regulators G1/8 25 semiautomatic-manual drain 0 ÷ 2 self-relieving
N104-D00-2 Filter-regulators G1/4 25 semiautomatic-manual drain 0 ÷ 2 self-relieving
N208-D00-2 Filter-regulators G1/8 25 semiautomatic-manual drain 0 ÷ 2 self-relieving
N204-D00-2 Filter-regulators G1/4 25 semiautomatic-manual drain 0 ÷ 2 self-relieving
N108-D00-4 Filter-regulators G1/8 25 semiautomatic-manual drain 0 ÷ 4 self-relieving
N104-D00-4 Filter-regulators G1/4 25 semiautomatic-manual drain 0 ÷ 4 self-relieving
<< Previous | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | 13 | Next >>
Results: 128

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)