View mode
Parametric search
2D/3D CAD PORTAL

Series 6000 super-rapid fittings
for plastic tubes Series 6000 super-rapid fittings
for plastic tubes

Tube external diameters: 3, 4, 5, 6, 8, 10, 12, 14, 16 mm
Fittings threads: metric (M3, M5, M6, M7), BSP (G1/8, G1/4, G3/8, G1/2, G3/4), BSPT (R1/8, R1/4, R3/8, R1/2)
Series 7000
super-rapid Compact fittings
in technopolymer Series 7000
super-rapid Compact fittings
in technopolymer

Tube external diameters: 4, 6, 8, 10, 12, 16 mm
Fittings threads: metric (M5, M7),
BSP (G1/8, G1/4, G3/8, G1/2, G3/4)
Series 8000 dual seal
super-rapid fittings Series 8000 dual seal
super-rapid fittings

Tube external diameters: 4, 6, 8, 10 and 12 mm
Fittings threads: BSP (G1/8, G1/4, G3/8, G1/2)
Series X6000 super-rapid fittings
in stainless steel 316L Series X6000 super-rapid fittings
in stainless steel 316L

Tube external diameters: 4, 6, 8, 10, 12 mm
Fittings threads: BSP (G1/8, G1/4, G3/8, G1/2),
BSPT (R1/8, R1/4, R3/8, R1/2)

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)