Please select which search criteria to apply.

Type
= Super-rapid Fittings
Temperature (°C)
= -20°C ÷ 60°C
Material (body)
= Technopolymer
Thread (1) 
Tube diameter (mm) 
Type of thread
= BSP
Shape (fittings)
= adjustable



Code Type Thread (1) Tube diameter (mm) (Length (mm)) Type of thread Shape (fittings)
7610 4-1/8 Super-rapid Fittings G1/8 4 BSP adjustable
7610 6-1/8 Super-rapid Fittings G1/8 6 BSP adjustable
7610 6-1/4 Super-rapid Fittings G1/4 6 BSP adjustable
7610 8-1/8 Super-rapid Fittings G1/8 8 BSP adjustable
7610 8-1/4 Super-rapid Fittings G1/4 8 BSP adjustable
7610 10-1/4 Super-rapid Fittings G1/4 10 BSP adjustable
7610 10-3/8 Super-rapid Fittings G3/8 10 BSP adjustable
7610 12-3/8 Super-rapid Fittings G3/8 12 BSP adjustable

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)







Guided search