Please select which search criteria to apply.

Type
= Super-rapid Fittings
Temperature (°C)
= -20°C ÷ 60°C
Material (body)
= Technopolymer
Thread (1) 
Seal
= O-Ring
Shape (fittings)
= straight
Tube diameter (mm) 
Type of thread
= BSP



Code Type Thread (1) Seal Shape (fittings) Tube diameter (mm) (Length (mm)) Type of thread
7612 02-4-1/8 Super-rapid Fittings G1/8 O-Ring straight 4 BSP
7612 02-6-1/8 Super-rapid Fittings G1/8 O-Ring straight 6 BSP
7612 02-6-1/4 Super-rapid Fittings G1/4 O-Ring straight 6 BSP
7612 02-8-1/8 Super-rapid Fittings G1/8 O-Ring straight 8 BSP
7612 02-8-1/4 Super-rapid Fittings G1/4 O-Ring straight 8 BSP
7612 02-10-1/4 Super-rapid Fittings G1/4 O-Ring straight 10 BSP
7612 02-10-3/8 Super-rapid Fittings G3/8 O-Ring straight 10 BSP
7612 02-12-3/8 Super-rapid Fittings G3/8 O-Ring straight 12 BSP

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)