Please select which search criteria to apply.

Type
= Super-rapid Fittings
Temperature (°C)
= -20°C ÷ 60°C
Material (body)
= Technopolymer
Type of thread 
Thread (1) 
Tube diameter (mm) 
Seal
= O-Ring
Shape (fittings)
= Swivel Elbow



Code Type Type of thread Thread (1) Tube diameter (mm) (Length (mm)) Seal Shape (fittings)
7522 4-M5 Super-rapid Fittings M metric M5 4 O-Ring Swivel Elbow
7522 4-M7 Super-rapid Fittings M metric M7 4 O-Ring Swivel Elbow
7522 4-1/8 Super-rapid Fittings BSPT female G1/8 4 O-Ring Swivel Elbow
7522 4-1/4 Super-rapid Fittings BSPT female G1/4 4 O-Ring Swivel Elbow
7522 6-M5 Super-rapid Fittings M metric M5 6 O-Ring Swivel Elbow
7522 6-M7 Super-rapid Fittings M metric M7 6 O-Ring Swivel Elbow
7522 6-1/8 Super-rapid Fittings BSPT female G1/8 6 O-Ring Swivel Elbow
7522 6-1/4 Super-rapid Fittings BSPT female G1/4 6 O-Ring Swivel Elbow
7522 8-1/8 Super-rapid Fittings BSPT female G1/8 8 O-Ring Swivel Elbow
7522 8-1/4 Super-rapid Fittings BSPT female G1/4 8 O-Ring Swivel Elbow
<< Previous | 1 | 2 | Next >>
Results: 19

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)