Please select which search criteria to apply.

Type
= Super-rapid Fittings
Temperature (°C)
= -20°C ÷ 60°C
Material (body)
= Technopolymer
Type of thread
=
Thread (1)
=
Shape (fittings)
= straight
Tube diameter (mm) 



Code Type Type of thread Thread (1) Shape (fittings) Tube diameter (mm) (Length (mm))
7800 4-6 Super-rapid Fittings straight 4-6
7800 4-8 Super-rapid Fittings straight 4-8
7800 6-8 Super-rapid Fittings straight 6-8
7800 6-10 Super-rapid Fittings straight 6-10
7800 6-12 Super-rapid Fittings straight 6-12
7800 8-10 Super-rapid Fittings straight 8-10
7800 8-12 Super-rapid Fittings straight 8-12
7800 10-12 Super-rapid Fittings straight 10-12
7800 10-14 Super-rapid Fittings straight 10-14

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)