Please select which search criteria to apply.

Type
= Super-rapid Fittings
Temperature (°C)
= -20°C ÷ 60°C
Material (body)
= Technopolymer
Type of thread
=
Thread (1)
=
Shape (fittings)
= elbow
Tube diameter (mm) 



Code Type Type of thread Thread (1) Shape (fittings) Tube diameter (mm) (Length (mm))
7555 4-4 Super-rapid Fittings elbow 4-4
7555 6-6 Super-rapid Fittings elbow 6-6
7555 8-8 Super-rapid Fittings elbow 8-8
7555 10-10 Super-rapid Fittings elbow 10-10
7555 12-12 Super-rapid Fittings elbow 12-12

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)