Please select which search criteria to apply.

Type
= Super-rapid Fittings
Temperature (°C)
= -20°C ÷ 60°C
Material (body)
= Technopolymer
Type of thread
=
Thread (1)
=
Shape (fittings)
= tee connector
Tube diameter (mm) 



Code Type Type of thread Thread (1) Shape (fittings) Tube diameter (mm) (Length (mm))
7540 4 Super-rapid Fittings tee connector 4
7540 6 Super-rapid Fittings tee connector 6
7540 8 Super-rapid Fittings tee connector 8
7540 10 Super-rapid Fittings tee connector 10
7540 12 Super-rapid Fittings tee connector 12
7540 16 Super-rapid Fittings tee connector 16

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)







Guided search