Please select which search criteria to apply.

Type
= Super-rapid Fittings
Temperature (°C)
= -20°C ÷ 60°C
Material (body)
= Technopolymer
Type of thread
=
Thread (1)
=
Shape (fittings)
= Y
Tube diameter (mm) 



Code Type Type of thread Thread (1) Shape (fittings) Tube diameter (mm) (Length (mm))
7560 4 Super-rapid Fittings Y 4
7560 6 Super-rapid Fittings Y 6
7560 8 Super-rapid Fittings Y 8
7560 10 Super-rapid Fittings Y 10
7560 6-4 Super-rapid Fittings Y 6-4
7560 8-6 Super-rapid Fittings Y 8-6
7560 10-8 Super-rapid Fittings Y 10-8

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)