Please select which search criteria to apply.

Type
= Super-rapid Fittings
Temperature (°C)
= -20°C ÷ 60°C
Material (body)
= Technopolymer
Type of thread
=
Thread (1)
=
Shape (fittings)
= straight
Tube diameter (mm) 



Code Type Type of thread Thread (1) Shape (fittings) Tube diameter (mm) (Length (mm))
7950 4 Super-rapid Fittings straight 4
7950 6 Super-rapid Fittings straight 6
7950 8 Super-rapid Fittings straight 8
7950 10 Super-rapid Fittings straight 10
7950 12 Super-rapid Fittings straight 12

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)







Guided search