= Directly operated solenoid valves
Ports / Connections
= M5
Seals
= NBR
Material (body)
= PBT technopolymer
Valve Group
= 3/2 NO
Flow
Equal
At most
Less than
At least
More than
Not equal
25
35
Nl/min
Construction
= poppet type
Code
Type
Ports / Connections
Valve Group
Flow
(Nl/min)
Construction
W000-405-W23
Directly operated solenoid valves
M5
3/2 NO
25
poppet type
W000-403-W23
Directly operated solenoid valves
M5
3/2 NO
35
poppet type
W000-405-W24
Directly operated solenoid valves
M5
3/2 NO
25
poppet type
W000-403-W24
Directly operated solenoid valves
M5
3/2 NO
35
poppet type
W000-605-W23
Directly operated solenoid valves
M5
3/2 NO
25
poppet type
W000-603-W23
Directly operated solenoid valves
M5
3/2 NO
35
poppet type
W000-605-W24
Directly operated solenoid valves
M5
3/2 NO
25
poppet type
W000-603-W24
Directly operated solenoid valves
M5
3/2 NO
35
poppet type