Please select which search criteria to apply.

Type
= Super-rapid Fittings
Temperature (°C)
= -20°C ÷ 80°C
Material (body)
= nickel-plated brass
Tube diameter (mm) 
Thread (1) 
Type of thread
= male BSP
Seal
= O-Ring
Shape (fittings)
= straight



Code Type Tube diameter (mm) (Length (mm)) Thread (1) Type of thread Seal Shape (fittings)
8512 4-1/8 Super-rapid Fittings 4 G1/8 male BSP O-Ring straight
8512 6-1/8 Super-rapid Fittings 6 G1/8 male BSP O-Ring straight
8512 6-1/4 Super-rapid Fittings 6 G1/4 male BSP O-Ring straight
8512 8-1/8 Super-rapid Fittings 8 G1/8 male BSP O-Ring straight
8512 8-1/4 Super-rapid Fittings 8 G1/4 male BSP O-Ring straight
8512 10-1/4 Super-rapid Fittings -20°C ÷ 80°C nickel-plated brass 10 G1/4 male BSP O-Ring straight
8512 10-3/8 Super-rapid Fittings -20°C ÷ 80°C nickel-plated brass 10 G3/8 male BSP O-Ring straight
8512 12-3/8 Super-rapid Fittings -20°C ÷ 80°C nickel-plated brass 12 G3/8 male BSP straight
8512 12-1/2 Super-rapid Fittings -20°C ÷ 80°C nickel-plated brass 12 G1/2 male BSP straight

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)