Please select which search criteria to apply.

Type
= Super-rapid Fittings
Temperature (°C)
= -15°C ÷ 150°C
Material (body)
= Stainless steel 316L
Type of thread
=
Thread (1)
=
Shape (fittings)
= tee connector
Tube diameter (mm) 



Code Type Temperature (°C) Material (body) Type of thread Thread (1) Shape (fittings) Tube diameter (mm) (Length (mm))
X6540 4 Super-rapid Fittings -15°C ÷ 150°C Stainless steel 316L tee connector 4
X6540 6 Super-rapid Fittings -15°C ÷ 150°C Stainless steel 316L tee connector 6
X6540 8 Super-rapid Fittings -15°C ÷ 150°C Stainless steel 316L tee connector 8
X6540 10 Super-rapid Fittings -15°C ÷ 150°C Stainless steel 316L tee connector 10
X6540 12 Super-rapid Fittings -15°C ÷ 150°C Stainless steel 316L tee connector 12

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)







Guided search