Please select which search criteria to apply.

Type
= Super-rapid Fittings
Temperature (°C)
= -15°C ÷ 150°C
Material (body)
= Stainless steel 316L
Type of thread
= BSP swivel
Thread (1) 
Shape (fittings)
= elbow
Tube diameter (mm) 



Code Type Temperature (°C) Material (body) Type of thread Thread (1) Shape (fittings) Tube diameter (mm) (Length (mm))
X6522 4-1/8 Super-rapid Fittings -15°C ÷ 150°C Stainless steel 316L BSP swivel G1/8 elbow 4
X6522 4-1/4 Super-rapid Fittings -15°C ÷ 150°C Stainless steel 316L BSP swivel G1/4 elbow 4
X6522 6-1/8 Super-rapid Fittings -15°C ÷ 150°C Stainless steel 316L BSP swivel G1/8 elbow 6
X6522 6-1/4 Super-rapid Fittings -15°C ÷ 150°C Stainless steel 316L BSP swivel G1/4 elbow 6
X6522 8-1/8 Super-rapid Fittings -15°C ÷ 150°C Stainless steel 316L BSP swivel G1/8 elbow 8
X6522 8-1/4 Super-rapid Fittings -15°C ÷ 150°C Stainless steel 316L BSP swivel G1/4 elbow 8
X6522 10-1/4 Super-rapid Fittings -15°C ÷ 150°C Stainless steel 316L BSP swivel G1/4 elbow 10
X6522 10-3/8 Super-rapid Fittings -15°C ÷ 150°C Stainless steel 316L BSP swivel G3/8 elbow 10
X6522 12-1/4 Super-rapid Fittings -15°C ÷ 150°C Stainless steel 316L BSP swivel G1/4 elbow 12
X6522 12-3/8 Super-rapid Fittings -15°C ÷ 150°C Stainless steel 316L BSP swivel G3/8 elbow 12
<< Previous | 1 | 2 | Next >>
Results: 11

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)







Guided search