Please select which search criteria to apply.

Type
= Super-rapid Fittings
Temperature (°C)
= -15°C ÷ 150°C
Material (body)
= Stainless steel 316L
Type of thread
= BSPT Swivel Centre
Thread (1) 
Shape (fittings)
= Tee
Tube diameter (mm) 



Code Type Temperature (°C) Material (body) Type of thread Thread (1) Shape (fittings) Tube diameter (mm) (Length (mm))
X6432 4-1/8 Super-rapid Fittings -15°C ÷ 150°C Stainless steel 316L BSPT Swivel Centre G1/8 Tee 4
X6432 4-1/4 Super-rapid Fittings -15°C ÷ 150°C Stainless steel 316L BSPT Swivel Centre G1/4 Tee 4
X6432 6-1/8 Super-rapid Fittings -15°C ÷ 150°C Stainless steel 316L BSPT Swivel Centre G1/8 Tee 6
X6432 6-1/4 Super-rapid Fittings -15°C ÷ 150°C Stainless steel 316L BSPT Swivel Centre G1/4 Tee 6
X6432 8-1/8 Super-rapid Fittings -15°C ÷ 150°C Stainless steel 316L BSPT Swivel Centre G1/8 Tee 8
X6432 8-1/4 Super-rapid Fittings -15°C ÷ 150°C Stainless steel 316L BSPT Swivel Centre G1/4 Tee 8
X6432 10-1/4 Super-rapid Fittings -15°C ÷ 150°C Stainless steel 316L BSPT Swivel Centre G1/4 Tee 10
X6432 10-3/8 Super-rapid Fittings -15°C ÷ 150°C Stainless steel 316L BSPT Swivel Centre G3/8 Tee 10
X6432 12-1/4 Super-rapid Fittings -15°C ÷ 150°C Stainless steel 316L BSPT Swivel Centre G1/4 Tee 12
X6432 12-3/8 Super-rapid Fittings -15°C ÷ 150°C Stainless steel 316L BSPT Swivel Centre G3/8 Tee 12
<< Previous | 1 | 2 | Next >>
Results: 11

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)